Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN2283 - Screw-on levels, Type AV, aligned, installation from front side (not adjustable)
Bill of material
Laengslibelle GN2283-ALN-54-G-50-AV
ARTNR
OB
Material / Finish
L
Length
54 mm
B
15.5 mm
D1
3.4 mm
D2
6.3 mm
H1
14.5 mm
H2
11.3 mm
M
45 mm
E
Sensitivity
F
Filling
G- green-transparent
WEIGHT
Weight
0.0250 kg
CTN
Customs Tariff Number
90319000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models