Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN832.2 - Toggle latches, Stainless Steel
Bill of material
Spannverschluess GN832.2-55-A-NI
ARTNR
GN832.2-55-A-NI
POS
Position
GR
Size
55 mm
FH
Holding force (FH)
550 N
B1
23 mm
B2
15 mm
B3
41 mm
B4
18 mm
B5
36 mm
B6
13 mm
D1
2 mm
D2
3.5 mm
H1
12 mm
H2
11 mm
H3
9 mm
L1
l1~
52 mm
L2
34 mm
L3
l3 ~
29 mm
M1
4 mm
M2
33 mm
M3
4 mm
M4
28 mm
R
r~
21 mm
WEIGHT
Weight
0.0226 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models