Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN722.1 A4 - Stainless steel-Spring latches for welding
Bill of material
Edelstahl-Federriegel GN722.1-10-20-A4
ARTNR
POS
Position
D
Pin -0.05/-0.25 Bore +0.1/+0.3
mm
S
20 mm
L1
~
68 mm
L2
14 mm
L3
35 mm
L4
37 mm
FEDERDRUCK
initial / end ~
16 / 45 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models