Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN6344 - Washer rings with axial ball bearing, Housing plastic
Bill of material
Unterlegring mit Axial-Kugellager GN6344-ST-32-12
ARTNR
D1
32 mm
D2
mm
D3
18 mm
H
14 mm
G
for screws with thread
S
Static load
kN
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models