Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN1050.2 - Flanges for Quick Release Couplings GN 1050 and Studs GN1050.1
Bill of material
Flansch GN1050.2-2-F-ST-ZB
ARTNR
D1
Nominal size Quick release coupling GN 1050
2
KEN
Identification
D2
M12
D3
8.5 mm
D4
mm
L1
10 mm
L2
15 mm
L3
55 mm
L4
110 mm
M1
40 mm
M2
85 mm
WEIGHT
Weight
0.2400 kg
CTN
Customs Tariff Number
73259990
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型