您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Kugelrolle GN509.1-22-SBL
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Ball transfer units, Guide rollers
GN509.1
GN509.1 SBL
Powered by
CAD model selection
{berger_tools/3_0_maschinenelemente/3_8/kugelrollen/gn509_1/gn509_1_sbl/gn509_1_sbl.prj},{NB=Kugelrolle GN509.1-22-SBL},{ARTNR=GN509.1-22-SBL},{PARTNUMBER=GN 509.1-22-SBL},{NORMNR=GN 509.1},{GROESSE=22},{D1=22.2},{D2=36},{D3=45},{H1=30.5},{H2=9.8},{H3=5.0},{H4=2.4},{C=1300},{V1=16.500},{W=165.000},{WEIGHT=0.1860},{CTN=84829900},{ROHS=YES},{INFOGANTER=Produktdetails}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN509.1 - Ball transfer units, Type SBL
Bill of material
Kugelrolle GN509.1-22-SBL
ARTNR
GN509.1-22-SBL
GN509.1-22-SBL
GROESSE
Size
22
22
mm
D1
Ball
22.2
22.2
mm
D2
±0.08
36
36
mm
D3
45
45
mm
H1
±0.3
30.5
30.5
mm
H2
±0.3
9.8
9.8
mm
H3
±0.3
5.0
5.0
mm
H4
2.4
2.4
mm
C
Load
1300
1300
N
WEIGHT
Weight
0.1860
0.1860
kg
CTN
Customs Tariff Number
84829900
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation