Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Berger Tools
Description
GN135.1 - Linear actuator connectors, aluminum, multi part assembly, unequal bore dimensions d1 / s1 and d2 / s2
Bill of material
Verfahrschlitten GN135.1-V30-V50-2-SW
ARTNR
D1
Bore B
S1
Square V
D2
Bore B
S2
Square V
D3
Mounting screw on the follower
D4
Clamping
M8
D5
Clamping
M10
K1
Clamping
60 mm
K2
Clamping
76 mm
L1
Clamping
120 mm
L2
Clamping
79 mm
L3
Clamping
98 mm
M
55 mm
KD4
Clamping kits for D4
GN 911-M8-55
KD5
Clamping kits for D5
GN 911-M10-55
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型