Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN146.16 A - Stainless Steel-Flanged Linear Actuator Connectors, with screw, stainless steel, Type A, without seals
Bill of material
Edelstahl-Flansch-Verfahrschlitten GN146.16-G30-A-4
ARTNR
GN146.16-G30-A-4
D1
Bore (with slide insert)
G30
B
22 mm
D2
6.5 mm
D3
37 mm
K
Clamping lenght
40 mm
D4X
37 mm
D4
Mounting screws on the follower
M4 mm
L1
65 mm
M
30 mm
T
7 mm
X1
52 mm
Y1
70 mm
Y2
53 mm
Z
Screw location
M8-30
L2
Clamping lever
63 | 78 mm
WEIGHT
Weight
0.2700 kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir