Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
Berger Tools
Description
GN292 - Stainless Steel-Linear actuators, Type RL1, with left or right hand thread, shaft end protruding at one end only
Bill of material
Edelstahl Lineareinheit GN292-40-205-RL1-NI
ARTNR
D1
mm
L1
Stroke (standard lengths)
mm
L1MAX
max. travel
mm
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
GS
Shaft thread
D2
f7
mm
D3
Thread
L2
Overall length
mm
L3
mm
L4
mm
M1
mm
M2
mm
PF
Shaft key spring DIN 6885
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD