Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Sept 2022. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN923.40 - Disc handwheel for linear actuators, with revolving handle, with keyway
Bill of material
Scheibenhandrad fuer Lineareinheiten GN923.40-100-K12-R
ARTNR
GN923.40-100-K12-R
D1
100 mm
D2
Bore H7
12 mm
D3
28 mm
D4
22 mm
B
14 mm
H
9.5 mm
L1
17 mm
L2
~
30 mm
ZG
Ø Handle GN 798
18 mm
MAT
Material
Alu
WEIGHT
Weight
0.1800 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models