Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGB - Mounting Brackets - Air Preparation Accessories
Bill of material
MGB201-P2
PN
Part No.
MGB201-P2
MODEL1
Model
MGB
MODEL
Model
TYPE
Type
MATERIAL
Material
(-P2) Steel
A
55.0 mm
B
49.0 mm
C
30.0 mm
D
30.0 mm
E
15.0 mm
F
5.2 mm
G
24.0 mm
H
34.5 mm
J
2.0 mm
K
17.5 mm
L
0.0 mm
M
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models