Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
HFC Series - Air gripper
Bill of material
MHFC-2-16
PN
Part Number
MHFC-2-16
PL
Product Line
MHFC Series
NOF
Number of Fingers
BORE
Bore Size
mm
A
35 mm
AB
3 mm
B
30 mm
Y
5 mm
YA
8 mm
YB
10 mm
R
2 mm
RA
2 mm
RB
4 mm
E
M3x0.5 mm
EA
5 mm
EB
6 mm
EC
2.0 mm
S
3.4 mm
SA
6.0 mm
SB
6 mm
SC
18 mm
SD
16 mm
K
2 mm
KA
2 mm
KB
3 mm
KC
11.0 mm
KD
12.5 mm
T
M4x0.7 mm
TA
8 mm
TB
18 mm
TC
16 mm
M
17 mm
MA
1.5 mm
D
M3x0.5 mm
DA
7.0 mm
DB
10.0 mm
XA
14 mm
XB
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models