Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
FO2, FO3, FO4 - Bimba Multi-Power FLAT-1
Bill of material
FO2-500.125
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
Inch
STROKE
Stroke
Inch
ACTING
Acting
MNT
Mounting Style
EE
Rod Extension
EEL
Rod Extension
Inch
RT
Rod End Style
G
Lubrication
FS
Seal Option
M
Magnetic Position Sensing
PPF
Front Port Position
PPR
Rear Port Position
TO
Operating Temperature
STPT1
Additional Switch Track (Position 1) [T1]
STPT2
Additional Switch Track (Position 2) [T2]
STPT3
Additional Switch Track (Position 3) [T3]
STPT4
Additional Switch Track (Position 4) [T4]
W
Rod Wiper Option
Y
Body Coating
RP
Rod Pivot
A
Inch
B
Inch
C
Inch
D
Inch
E
E Standard
EC
E Coarse
ED
E Depth
Inch
F
Inch
H
Inch
J
Inch
K
Inch
L
T
Inch
V
Inch
R
-
X
- Inch
Z
-
AA
Inch
BB
Inch
CC
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models