Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
FOP - Bimba FOP
Bill of material
FOP-170/0-L
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
Inch
STROKEA
Stroke A
Inch
STROKEB
Stroke B
Inch
ACTING
Acting
Double Acting Multiple Position, Single End Rod [FOP]
MNTR
Rear End Cap Mounting Style
MNTF
Front End Cap Mounting Style
EE
Rod Extension
EEL
Rod Extension
Inch
RT
Rod End Style
G
Lubrication
FS
Seal Option
M
Magnetic Position Sensing
PPF
Front Port Position
PPR
Rear Port Position
TO
Operating Temperature
STPT1
Additional Switch Track (Position 1) [T1]
STPT2
Additional Switch Track (Position 2) [T2]
STPT3
Additional Switch Track (Position 3) [T3]
STPT4
Additional Switch Track (Position 4) [T4]
W
Rod Wiper Option
Y
Body Coating
RP
Rod Pivot
CB
Clevis Bracket
AA
Aa
Inch
BA
Ba
Inch
C
Inch
DD
Inch
D
ES
E Standard
EC
E Coarse
ED
E Depth
Inch
F
Inch
GG
G
Inch
H
Inch
J
Inch
JJ
Inch
K
Inch
L
L Port
R
-
Q
- Inch
S1
S
- Inch
T
- Inch
U
- Inch
W1
W
- Inch
X
- Inch
Y1
Y
- Inch
Z
- Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models