您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
VP80-200L-AA6
IMI Bimba Products
Vacuum
Inch
Venturi Vacuum Pumps
VP8
Powered by
CAD模型選擇
{bimba/vacuum/inch/venturi_vacuum_pumps/vp8/configurator_4_asmtab.prj},{NB=VP80-200L-AA6},{PR=VP80 (Max Series)},{TT=},{SP=},{FL=200},{VL=L},{OP=},{ADJ=},{EP=},{SI=AA6},{SS=},{VG=},{PPATH=assemblies/configurator_4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
IMI Bimba Products
Description
Configurator 4 - SV
Bill of material
VP80-200L-AA6
PN
Part No.
VP80-200L-AA6
VP80-200L-AA6
PR
Product
VP80 (Max Series)
VP80 (Max Series)
TT
Thread Type
Imperial
Metric
Imperial
Metric
SP
Supply Port
No Valve
SV (Square body N.C.)
SVNO (Square body N.O.)
SV12 (Square body 12V)
BV (Round body N.C.)
BVM8 (Round body N.C. with M8)
No Valve
SV (Square body N.C.)
SVNO (Square body N.O.)
SV12 (Square body 12V)
BV (Round body N.C.)
BVM8 (Round body N.C. with M8)
FL
Max. Flow Level
200
250
200
250
VL
Max. Vac. Level
L (10"Hg [339 mbar])
M (20"Hg [677 mbar])
H (28"Hg [948 mbar])
L (10"Hg [339 mbar])
M (20"Hg [677 mbar])
H (28"Hg [948 mbar])
OP
Operating Pressure
(80 PSI [5.5 bar])
60 (60 PSI [4.0 bar])
(80 PSI [5.5 bar])
60 (60 PSI [4.0 bar])
ADJ
Blow off
N/A
N/A
EP
Extra Port
Sensor Port
MP (Multi-Port)
Sensor Port
MP (Multi-Port)
SI
Silencer
AA6 (Closed End)
ST-6A (Straight through)
STAA6 (Hybrid)
FA-51-3/8 (High Flow)
AA6 (Closed End)
ST-6A (Straight through)
STAA6 (Hybrid)
FA-51-3/8 (High Flow)
SS
Switch/Sensor
N/A
N/A
VG
Vacuum Gauge - Glycerin Filled
without Vacuum Gauge
VG-150-GF
without Vacuum Gauge
VG-150-GF
A
Air Supply Port A
1/4 NPT F
B
Vacuum Port B
3/8 NPT F
C
Exhaust Port C
3/8 NPT F
D
0.21 [5.33]
INCH [mm]
E
0.50 [12.70]
F
1.00 [25.40]
H
0.75 [19.10]
INCH [mm]
J
1.50 [38.10]
1.50 [38.10]
INCH [mm]
K
0.20 [5.10]
0.20 [5.10]
INCH [mm]
L
1.10 [27.90]
1.10 [27.90]
INCH [mm]
M
2.20 [55.90]
2.20 [55.90]
INCH [mm]
N
1.50 [38.10]
1.50 [38.10]
INCH [mm]
P
4.00 [101.60]
4.00 [101.60]
INCH [mm]
R
5.86 [148.80]
5.86 [148.80]
INCH [mm]
S
1/8 NPT F
1/8 NPT F
T
0.50 [12.70]
0.50 [12.70]
INCH [mm]
U
1.13 [28.70]
1.13 [28.70]
V
3.36 [85.30]
3.36 [85.30]
INCH [mm]
W
3.46 [87.90]
3.46 [87.90]
INCH [mm]
X
1.12 [28.40]
1.12 [28.40]
INCH [mm]
Y
0.50 [12.70]
0.50 [12.70]
INCH [mm]
Z
-
INCH [mm]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求