Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MASC - Flow Control Valves
Bill of material
MASC100-06
PN
Part No.
MASC100-06
MODEL
Model
MASC
TYPE
Type
PS
Port Size
A
22 mm
B
32 mm
C
C Port Size
PT1/8-28
D
18 mm
E
23 mm
F
4.3 mm
G
46.8 mm
H
52.3 mm
I
M6x0.5
J
M12x0.75
K
10.0 mm
L
18 mm
M
26 mm
N
8.6 mm
O
7.50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models