Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
binder
Description
7/8", series 820, Automation Technology - Data Transmission - male cable connector
Bill of material
99 2441 282 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
7/8", series 820, Automation Technology - Data Transmission
BEZ
designation
BER
Range
---Automation Technology - Data Transmission
STBAUF
Connector design
male cable connector
POLZ
Number of contact
PRGRKU
Product group (short)
7/8"
SER
Series
series 820
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 1.50 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 16
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
300 V (600 V UL)
BESSP
Rated impulse voltage
4000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
4000 V
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KBDRL
Cable outlet
6.0 - 8.0 mm
MAGK
Material housing/cable
PUR/PA
MATVER
Locking material
stainless steel
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models