Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - female angled connector
Bill of material
77 3734 0000 40405-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP69K
SHZART2
Degree of Protection 2
IP67
ZUL1
Permit 1
Ecolab
ZUL2
Permit 2
FDA compliant
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
105 °C
UNGTC
Temperature range from (°C)
-40 °C
KABDURM
Cable diameter
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
ZLBE
Permitted acceleration
VEHO
Travel distance, horizontal
VEVE
Travel distance, vertical
VEGES
Travel speed
LIZABA
Structure of the cable
UTEKBC
Temperature range cable in move from
UTEKFC
Temperature range cable fixed from
OTEKBC
Temperature range cable fixed to
105 °C
ULST1
UL style 1
MAGK
Material housing/cable
PP
MATVER
Locking material
stainless steel
MATMA1
Sheath material
Special TPE
MANFAB
Sheath color
grey
KONT
Contact material
ISLLI1
Single-lead insulation
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models