Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
binder
Description
7/8", series 870, Automation Technology - Voltage and Power Supply - Connecting cable male angled connector - female angled connector
Bill of material
77 1434 1427 50004-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
7/8", series 870, Automation Technology - Voltage and Power Supply
BEZ
designation
BER
Range
---Automation Technology - Voltage and Power Supply
STBAUF
Connector design
Connecting cable male angled connector - female angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
7/8"
SER
Series
series 870
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
1.50 mm²
ANSQA
Cross-sectional area (AWG)
AWG 16
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
300 V (600 V UL)
BESSP
Rated impulse voltage
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
2500 V
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
80 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
≥ 7.5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
5 million
ZLBE
Permitted acceleration
5 m/s²
VEHO
Travel distance, horizontal
20 m
VEGES
Travel speed
≤ 300 m/min
LIZABA
Structure of the cable
82 x 0.15 mm
UTEKBC
Temperature range cable in move from
-20 °C
UTEKFC
Temperature range cable fixed from
-50 °C
OTEKBC
Temperature range cable fixed to
80 °C
MAGK
Material housing/cable
PUR
MATMA1
Sheath material
PUR, flame retardant
MANFAB
Sheath color
black
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
ISLLI1
Single-lead insulation
TPM
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models