Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
series 692, Power Connectors - female angled connector
Bill of material
79 0234 50 04
ARTNR
Partnumber
79 0234 50 04
BEZKUZ
Description (short)
series 692, Power Connectors
BEZ
designation
RD24 female angled connector, PVC black, 4 x 1.50 mm²
BER
Range
Power Connectors
STBAUF
Connector design
female angled connector
POLZ
Number of contact
4
PRGRKU
Product group (short)
RD24
SER
Series
series 692
GEW
Weight
663.00
KABDURM
Cable diameter
8.6
BIRKF
Bending radius, fixed cable
≥ 7.5 x Ø
BIRKB
Bending radius, moving cable
≥ 15 x Ø
LIZABA
Structure of the cable
28 x 0.25 mm
UTEKBC
Temperature range cable in move from
-5 °C
UTEKFC
Temperature range cable fixed from
-20 °C
OTEKBC
Temperature range cable fixed to
80 °C
MATMA1
Sheath material
PVC
MANFAB
Sheath color
black
ISLLI1
Single-lead insulation
PVC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1292090300 - SAIL-7/8W-3-3.0U
    Weidmüller
    1292131000 - SAIL-7/8W-4-10U
    Weidmüller
    1292090150 - SAIL-7/8W-3-1.5U
    Weidmüller
    1292130500 - SAIL-7/8W-4-5.0U
Previews
3D
2D
Download CAD models