Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bison Gear Motors
Description
055 Series
Bill of material
016-055-1010
PN
Part Number
MOD
Product Series
55
PO
Power Options
AC
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
1/25 HP
HP2
Input Hp
0.04 HP
V
Volts
115 V
AMP
Amps
A
OHL
Overhung Load
50 ft-lb Lbs
WT
Weight
7 Lbs
OPS
Output Shaft Diameter
0.5 In
LUB
Lubrication
Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
150393
CE
CE Certification
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models