Catalog navigation
CAD model selection
Selectable products: 78
HELP_VARIABLE
Company
Bison Gear Motors
Description
720 Series - PowerSTAR®
Bill of material
021-720D0240
PN
Part Number
MOD
Product Series
720
PO
Power Options
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMPS
Amps
A
OHL
Overhung Load
Lbs
WT
Weight
16 Lbs
OPS
Output Shaft Diameter
0.75 In
LUB
Lubrication
Semi-Fluid Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
150393
CE
CE Certification
IP
IP Rating
L
Gearmotor Length
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models