Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
935414 - DK-LS-35
Stückliste
935414
DK_LS_35
DK-LS-35
MANUID
Artikelnummer des Herstellers
935414
DESCSHORT
Kurzbeschreibung
DK-LS-35
EAN
4047526384654
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
PLATTE
Plattengröße
175 x 140 mm
WEIGHT
Stückgewicht (kg)
4.820 kg
PRODUKTTYP
Produkttyp
Drehkranz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    935425 - DK-LS-38
    Murrplastik
    Drehlager
    Blickle
    942239 - DK-L-3
    Blickle
    940687 - DK-LS-3
    Blickle
    935419 - DK-LS-36
    Blickle
    952541 - DK-LUH-3
    Blickle
    105015 - VPA 50/6K
    Blickle
    755374 - BSFN-GST 250K
    Blickle
    105007 - VPA 50/8G
    Blickle
    285635 - BSFN-GTH 250K
Previews
3D
2D
Download CAD models