您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 82213 3061470 cross recessed flat countersunk head screw M3x35
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 82213, BN 3310 Pozi flat countersunk head machine screws form Z
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_82213_3310/bn_82213.prj},{NB=BN 82213 3061470 cross recessed flat countersunk head screw M3x35},{BNARTNR=3061470},{CNSORDERNO=3061470},{BNNORM1=DIN 965 A},{BNNORM2=~ISO 7046-2},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=3.000},{P=0.500},{L=35.000},{DF=2.675},{DK=5.600},{A=1.000},{K=1.650},{R=0.800},{M=2.800},{T=1.480},{T1=1.730},{FORM=A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 79
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 82213 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO 7046-2), stainless steel A2
Bill of material
BN 82213 3061470 cross recessed flat countersunk head screw M3x35
BNARTNR
Identification
3061470
3061470
BNNORM1
DIN 965 A
BNNORM2
~ISO 7046-2
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
3.000
3.000
mm
D3
Thread core diameter
2.387
2.387
mm
P
Threaded pitch
0.500
0.500
mm
L
Nominal length
35.000
35.000
mm
DK
Kopfdurchmesser max.
5.600
5.600
mm
K
Head height max.
1.650
1.650
mm
M
Kreuzschlitzdurchmesser ~
2.800
2.800
mm
T
t min.
1.480
1.480
mm
T1
t max.
1.730
1.730
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求