Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22184 - Hex nuts with Pg thread and cutting edges forequipotential bonding (JACOB®), brass, nickel plated
Bill of material
3692026
BNARTNR
Order number
ARTNR
Code
BNNORM3
Brand
JACOB®
BNMAT
Material
Messing
BNSURFACE
Surface
vernickelt
A
Thread (d1)
mm
L
Thread length (m)
mm
SW1
Wrench size
mm
H
Height
mm
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models