Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687352 - Housings TG PC, transparent
Bill of material
3687352
BNARTNR
Order number
3687352
DESCSHORT
Short Description
TG PC 1612-9-to
MANUID
Product number of the Manufacturer
20100701
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
162
EF000040
Length
122
EF000049
Height
90
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models