Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687682 - Housings AL
Bill of material
3687682
BNARTNR
Order number
3687682
DESCSHORT
Short Description
AL 3616-9
MANUID
Product number of the Manufacturer
15001301
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Aluminium
EF000007
Colour
Grey
EF000116
RAL-number
7001
EF000008
Width
360
EF000040
Länge
160
EF000049
Height
90
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models