Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 49580 - Phillips flat head undercut machine screws, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Trivalent (ASME B18.6.3)
Bill of material
BN 49580 3605694 phillips flat head undercut machine screw 0.138x0.375
BNARTNR
Identification
3605694
BNNORM1
ASME B18.6.3
BNMAT
Material
Steel
BNQUALITY
Quality
Grade Not Designated
BNSURFACE
Surface
Zinc Clear Trivalent
NS
Nominal Size or Basic Screw Diameter
#6 Inch
TT
Thread Type
.138-32 UNC-2A
L
Length
0.3750 Inch
LT
Thread Length - Min
0.261 Inch
SD
Size Description
.138-32 x 0.375
AMAX
Head Diameter - Max.
0.262 Inch
AMIN
Head Diameter - Min.
0.238 Inch
H
Head Height
0.083 Inch
M
Recess Diameter - Ref.
0.168 Inch
T
Recess Depth - Ref.
0.094 Inch
N
Recess Width - Ref.
0.029 Inch
DS
Driver Size
2
PMAX
Recess Penetration Gaging Depth - Max.
0.095 Inch
PMIN
Recess Penetration Gaging Depth - Min.
0.072 Inch
FMAX
Protrusion Above Gaging Diameter - Max.
0.036 Inch
FMIN
Protrusion Above Gaging Diameter- Min.
0.021 Inch
G
Gaging Diameter
0.220 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models