Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R532 - SMALL 4 WAY TERMINAL BLOCK
Bill of material
R53265.P01
CODE
Art.
R53265.P01
MIS01
A
39.5 mm
MIS02
B
65.5 mm
MIS03
H
21 mm
MIS04
F
24.5 mm
MIS05
G
44 mm
MIS06
a
18 mm
MIS07
b
9.7 mm
MIS08
c
10.3 mm
MIS09
e
13.5 mm
MIS10
f
12.5 mm
MIS11
g
54 mm
MIS12
h
3 mm
MIS13
h1
6 mm
MIS14
h2
15 mm
MIS15
d
7 mm
MIS16
d1
5 mm
MIS17
d2
M4 mm
MIS18
Weight
27 gr
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models