Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
L747 - 28mm. WINGNUT WITH THREADED INSERT
Bill of material
L74728.TM0401
ART
Art.
L74728.TM0401
A
28 mm
B
13 mm
H
13 mm
M
m
3 mm
C
c
10 mm
D
d
11 mm
D3
d3
8 mm
H3
h3
0.5 mm
D1
d1
Q
8 mm
PESO
Weight
4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models