Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Boteco
Description
P544CIN - FULL STEEL MOUNTING FOOT WITH ARTICULATED STEM TYPE A - BALL R24 AND NON-SLIP BASE
Bill of material
P54460.INM16X170CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
H
20 mm
MIS03
H1
32 mm
MIS04
H3
22.5 mm
MIS05
E
24 mm
MIS06
s
10 mm
MIS07
R
24 mm
MIS08
d1
mm
MIS09
Q
mm
MIS10
Weight
- g
MIS11
F1
kN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models