Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Boteco
Description
P913CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE B - R15
Bill of material
P913105.TM20X7001CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
I
mm
MIS04
H1
mm
MIS05
h
mm
MIS06
A
mm
MIS07
E
mm
MIS08
s
7 mm
MIS09
d2
mm
MIS10
R
15 mm
MIS11
d1
mm
MIS12
Q
mm
MIS13
Weight
g
MIS14
F1
17000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models