Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Brennan Industries
Description
2502-FG - MJ-FP 90° Elbow
Bill of material
2502-08-04-B
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
A2
A2 NPTF
MAT
Material
B1D
B1 Drill
Inch
M
M Length
Inch
L
L Length
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    5406 - MP-FP Reducer Bushing
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    2501-LL-FG - MJ-MP 90° Elbow X-Long
    Brennan Industries
    2405 - MJ-FP Straight
    Brennan Industries
    5504-FG - FP-FP 90° Elbow
    Brennan Industries
    5502-FG - MP-FP 90° Elbow Street Elbow
    Brennan Industries
    6505 - MP-FJS Straight
    Brennan Industries
    5404 - MP-MP Hex Nipple
    Brennan Industries
    2503-FG - MJ-MP 45° Elbow
    Brennan Industries
    6504 - MJ-FJS Straight
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2505-FG - MJ-FP 45° Elbow
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    5406-HP - Hollow Hex Pipe Plug
Previews
3D
Dimension
2D
Download CAD models