Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Brennan Industries
Description
2651-FG - MJ-MP-MJ-MJ Cross
Bill of material
2651-06-04-06-06-FG
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
A2
A2 NPTF
B3
B3 SAE 37°
B4
B4 SAE 37°
MAT
Material
Steel Forged
B1D
B1 Drill
Inch
A2D
A2 Drill
Inch
B3D
B3 Drill
Inch
B4D
B4 Drill
Inch
M1
M1 Length
Inch
L
L Length
Inch
M2
M2 Length
Inch
M3
M3 Length
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
    Brennan Industries
    2652-FG - MJ-MJ-MJ-FP Cross
    Brennan Industries
    6420 - FORB-FP Straight
    Brennan Industries
    2650-FG - MJ-MJ-MJ-MJ Cross
    Brennan Industries
    6506 - FP-FJS Straight
    Brennan Industries
    2701-FG - MJ-MJ Bulkhead 90° Elbow
    Brennan Industries
    6505 - MP-FJS Straight
    Brennan Industries
    6850-NWO-FG - MJ-MJ-MB-MJ Cross
    Brennan Industries
    2606-FG - MJ-FP-MJ Tee
    Brennan Industries
    5404 - MP-MP Hex Nipple
    FOR Fittings
    215000 - UNION CROSS MALE BSP
    Brennan Industries
    6402-O - MORB-FJS Straight
Previews
3D
Dimension
2D
Download CAD models