Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brennan Industries
Description
6818-NWO-FG - MAORB-FORB 45° Elbow
Bill of material
6818-04-04-NWO-FG
PN
6818-04-04-NWO-FG
OD
Tube O.D.
1/4 Inch
A
A SAE ORB
7/16-20 Inch
B
B SAE ORB
7/16-20 Inch
MAT
Material
Steel Forged
AD
A Drill
0.172 Inch
L1
L1 Length
1.860 Inch
L2
L2 Length
0.640 Inch
C
C Hex.
0.563 Inch
Y
Y Flats
0.750 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    6802-NWO-FG - MJ-MAORB 45° Elbow
    Brennan Industries
    6808-NWO-FG - MAORB-MAORB 45° Elbow
    Brennan Industries
    5504-FG - FP-FP 90° Elbow
    Festo
    QSW - Push-in fitting
Previews
3D
Dimension
2D
Download CAD models