Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX PUR-KING DUO pipe - Local heating and heat pump pipe system
Bill of material
1007313
SC
System classification
District heating
PT
Type of pipe/product
Flexible line
SU
Sales unit
Meter
SO
Range
CALPEX PUR-KING DUO pipe
ADI
Type of insulation
HFO blown PUR foam
ARTNR
Article number
B
Designation
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXT
Operating temperature maximum
95 °C
MAXP
Operating pressure maximum
6 bar
TCI
Thermal conductivity of insulation
0.0199 W/mK
HL
Heat loss
W/mK
W
Weight
kg/m
MINB
Minimum bending radius
m
MAXL
Maxi coil
m
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.38 W/mK
P2
PEX thermal conductivity of insulation carrier pipe 2
0.38 W/mK
P3
PEX value tear strength
min. 18 N/mm²
P4
PEX standards tear strength
ISO 6259
P5
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P6
PEX standards chemical resistance
DIN 8075 B.1
P7
PUR value density
>50 kg/m³
P8
PUR standards density
EN 253
P9
PUR value axial shear strength
>90 kPa
P10
PUR standards axial shear strength
EN 15632-2
P11
PUR standards conductivity
EN 253 / ISO 8497
P12
PUR value water absorption
<10 %
P13
PUR standards water absorption
EN 15632-1
P14
LLDPE value density
918-922 kg/m³
P15
LLDPE standards density
ASTM D792
P16
LLDPE thermal conductivity of insulation
W/mK
P17
LLDPE standards conductivity
EN 253 / ISO 8497
P18
LLDPE value graphite content
>2 %
P19
LLDPE standards graphite content
EN 15632-1
P20
Pressure losses
According to the pressure loss diagram
P21
Volume inner tube
l/m
P22
Typical insulation thickness
mm
P23
Outer diameter insulation
mm
P24
Outside diameter casing pipe
mm
P25
Outer diameter carrier pipe
mm
P26
Inner diameter carrier pipe
mm
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-pur-king-duo/
BV
Reaction to fire
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models