Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX PUR-KING UNO pipe - Local heating and heat pump pipe system
Bill of material
1007254
SC
System classification
District heating
PT
Type of pipe/product
Flexible line
SU
Sales unit
Meter
SO
Range
CALPEX PUR-KING UNO pipe
ADI
Type of insulation
HFO blown PUR foam
ARTNR
Article number
B
Designation
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXT
Operating temperature maximum
95 °C
MAXP
Operating pressure maximum
6 bar
TCI
Thermal conductivity of insulation
0.0199 W/mK
HL
Heat loss
W/mK
W
Weight
kg/m
MINB
Minimum bending radius
m
MAXL
Maxi coil
m
BE
Description
P1
PEX thermal conductivity
0.38 W/mK
P2
PEX value tear strength
min. 18 N/mm²
P3
PEX standards tear strength
ISO 6259
P4
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P5
PEX standards chemical resistance
DIN 8075 B.1
P6
PUR value density
>50 kg/m³
P7
PUR standards density
EN 253
P8
PUR value axial shear strength
>90 kPa
P9
PUR standards axial shear strength
EN 15632-2
P10
PUR standards conductivity
EN 253 / ISO 8497
P11
PUR value water absorption
<10 %
P12
PUR standards water absorption
EN 15632-1
P13
LLDPE value density
918-922 kg/m³
P14
LLDPE standards density
ASTM D792
P15
LLDPE thermal conductivity of insulation
0.033 W/mK
P16
LLDPE standards conductivity
DIN 52612
P17
LLDPE value graphite content
>2 %
P18
LLDPE standards graphite content
EN 15632-1
P19
Pressure losses
According to the pressure loss diagram
P20
Volume inner tube
l/m
P21
Typical insulation thickness
mm
P22
Outer casing thickness
mm
P23
Outer diameter insulation
mm
P24
Outside diameter casing pipe
mm
P25
Inner diameter carrier pipe
mm
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-pur-king-uno/
BV
Reaction to fire
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models