Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX T-piece preinsulated DUO - low-temperature pipe system
Bill of material
1063663
SC
System classification
All
PT
Type of pipe
Flexible / rigid line
SU
Sales unit
Piece
SO
Range
T-piece preinsulated DUO
ADI
type of insulation
PUR-foam
ARTNR
Article number
1063663
D1
Medium pipe d1
75 mm
D2
Medium pipe d2
75 mm
D3
Medium pipe d3
75 mm
D11
Outer diameter casing D1
225 mm
D22
Outer diameter casing D2
225 mm
D33
Outer diameter casing D3
225 mm
LOD
LOD-Level
W
Weight
23.786 kg/Pcs
V
Connection
Compression connector
BE
Description
CALPEX DUO preinsulated branch 75-75-75 (2x76.1x3.2/225-2x76.1x3.2/225-2x76.1x3.2/225) Medium pipe steel pipe according to EN10217, workshops P235GH, length = 1.0m tribe, branch = 0.7m with press-connections 2x75x6.8 / 2x75x6.8 / 2x75x6.8 mm SDR11
MAT
Material properties
PE-HD
L
Length
1190 mm
B
Width
1207 mm
H
Height
225 mm
N
Norms
EN 10217
URL
https://www.bruggpipes.com/en/calpex-pur-king/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models