Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. HP6590
Bill of material
HP6590 6(10.5)
MOD
Mod.
HP6590 6
HUB1
Distance
mm
Enter value for HUB1
Distance
mm
cm
inch
ft
A
6 mm
B
M14x1
C
16.0 mm
F
12.5 mm
L
33.0 mm
MAX
10.5 mm
SW
17 mm
SW1
17 mm
T
22.5 mm
PESO
Weight
34 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models