Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fitting Mod. 6800 3-4
Bill of material
6800 3-4
MOD
Mod.
6800 3-4
A
3 mm
F
5.8 mm
G
4 mm
L
26 mm
T
16.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models