Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Electropneumaticly actuated valve, monostable - size 10.5
Bill of material
E521-16-10-K11
MOD
Mod.
E521-16-10-K1
VDC
Solenoid voltage
A
29.0 mm
ATT1
Ports 1-3-5
M5
ATT2
Ports 2-4
M5
PM
Min. pilot p.
1 bar
PD
Working p.
1/ 7 bar
PT
Flow rate
200 Nl/min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models