Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Proportional valve Series AP - 16mm
Bill of material
AP-6210-DR2-GPH
SERIE
Series
AP
CORPO
Body
6= size 16mm
NUMEROVIE
Number of ways
2= 2way
FUNZIONE
Function
1 = NC
CONNESSIONI
Connection
DIAMETRO
Nominal diameter
mm
MATERIALE
Seals material
MATERIALECORPO
Body material
MATERIALEBOBINA
Encapsulating material
DIMENSBOBINA
Dimensions of the solenoid
mm
TENSIONE
Solenoid voltage
V DC
ORIENTAMENTO
Coil orientation
VERSIONE
Version
KV
Kv
0.300 l/min
PMAX
Max pressure
10.000 bar
PORTATA
Max flow
43.000 Nl/min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models