Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Series PR precision regulators
Bill of material
PR104-M02
SERIE
Series
PR
TAGLIA
SIZE
ATTACCHI
PORTS
TIPO
TYPE OF ADJUSTMENT
M = manual
PRESSIONE
WORKING PRESSURE
A
G1/4
B
G1/8
D
28.000 mm
F
30.000 mm
G
mm
I
mm
M
25.000 mm
N
mm
P
40.000 mm
Q
2.0 mm
R
mm
S
heavy
mm
T
mm
U
0 - 6
PESO
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models