Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Retro Reflective PM sensors
Bill of material
PMR10RGT
CODE
Code
SENS
Sensing range
0÷10000 mm
SENADJ
Sensitivity adjustment
Fixed °
SENMOD
Sensing mode
Retro reflective
LITYPE
Light type
Infrared light
LIWAVE
Light wave lenght
880 nm
SWOUT
Switching output
PWDC
Rated voltage DC
12÷240 Vdc
PWAC
Rated voltage AC
24÷240 Vac
MXCURAC
Max output current AC
3 A
CON
Connection type
Screw terminals
CBGL
Cable gland
HOU
Housing type
Cubic, 65x81, plastic
DIM1
Width
25 mm
DIM2
Height
65 mm
DIM3
Depth
81 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+55°C/-13°÷+131°F C°/°F
DS
Datasheet
pmr10rgt.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models