Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
85 Series V-Groove Wheel Casters Standards - V-Groove Casters
Bill of material
85-06301-25-1
PN
Reference Number
85-06301-25-1
BEARCAP
Capacity (Varies w/ Options Below)
6000 lbs.
SERIES
Series
85
CT
Caster Type
WD
Dia.
Inch
WW
Width
Inch
WT
Material
A
A Groove Width
1 3/8 Inch
E
E Groove Depth
11/16 Inch
OH
OAH
8.5 Inch
SL
Swivel Lead
2.5 Inch
BRNG
Bearing
WGHT
Wt.
45.0 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6 Inch
YTPS
Y Top Plate Size
7.5 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models