Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1330S - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S1330NIK00
IDNR
Identnummer
1330
CODE
Code
CI0S1330NIK00
SER
Series
1330
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
119.0 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
40.0 kg
REV
Reversibility range
35-45 mm
HEIGHT
Height
130.0 mm
DEPTH
Depth
21.0 mm
LENGHT
Lenght
30.0 mm
WEIGHT
Weight
260.0 g
MAT
Material
Glass fiber and painted Zamak
DESCR
Long description
Solo 257g per la versione in fibra di vetro della cerniera reversibile per porte con spessore da 35 a 45mm.Con un gap tra le due ali di 23mm, 1230s è la soluzione ideale per porte reversibili o per scavalcare battiscopa o coprifilo o rivestimenti.
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
n.d.
NEI
Fire regulations
n.d.
REI
Fire resistance
n.d.
URL
Manufacturer website
Product webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CE...
CLASS1
Fire regulations
EN1935/1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models