Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTB760-A - Belt Drive
Bill of material
EZTB760-A1-550-100-M-C-001_(0,0)
MODEL
model
EZTB760
C
combination
A-Arm Type
CD
combination direction
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
x position
mm
Enter value for POSX
x position
mm
cm
inch
ft
SY
Y stroke
mm
Enter value for SY
Y stroke
mm
cm
inch
ft
POSY
y position
mm
Enter value for POSY
y position
mm
cm
inch
ft
MB
motor brand
DM
delivery methode
L
922.5 mm
A
150 mm
M
3
N
10
H
613 mm
MSX
2000 mm/s
MSY
1000 mm/s
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드