Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTB870_G - Multi Axis Belt Type
Bill of material
EZTB870-G1-550-100-M-C-0001
MODEL
Model
EZTB870
COMBINATION
Combination
CD
Combaination Direction
XSTROKE
X Stroke
mm
Enter value for XSTROKE
X Stroke
mm
cm
inch
ft
XPOS
X Position
mm
Enter value for XPOS
X Position
mm
cm
inch
ft
YSTROKE
Y Stroke
mm
Enter value for YSTROKE
Y Stroke
mm
cm
inch
ft
YPOS
Y Position
mm
Enter value for YPOS
Y Position
mm
cm
inch
ft
MB
Motor Brand
DM
Deliverry Methode
SON
Special Order No.
L
1037.5 mm
A
150 mm
M
3 mm
N
10 mm
H
751 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models