Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CHELIC
Description
MSQE - Mini type union tee
Bill of material
MSQE4-4
D1
Tube size
mm
D2
Tube size
mm
MODEL
Model
C
mm
DD
3 mm
E1
mm
E2
mm
G
mm
SA
Effective area
mm^2
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    MSQL - Mini type elbow 90°
    CHELIC
    MSQT - Mini type union tee
    CHELIC
    SQE - Union tee
    CHELIC
    MSQH - Union
    CHELIC
    MSQR - Threaded type union
    CHELIC
    SPG - Nipple
    CHELIC
    SPP - Nipple
    CHELIC
    SPF - Different dim nipple
    CHELIC
    SQC - Straight (Male)
    CHELIC
    SQX - Cross
    CHELIC
    SQY - Union Y
    CHELIC
    SQH - Union straight
    CHELIC
    SQLJ - Elbow nipple fitting
    CHELIC
    SQMG - Bulkhead type pressure gauge fitting
Previews
3D
Dimension
2D
Download CAD models