Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
SQEG - Branch tee pressure gauge fitting
Bill of material
SQEG6
D
Tube size
6 mm
MODEL
Model
SQEG6
B
32.9 mm
C
17 mm
DD
3.2 mm
E
20.6 mm
G
12.4 mm
L
41.2 mm
SA
Effective area
10 mm^2
WEIGHT
Weight
22 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    SQFD - Union
    CHELIC
    SQG - Straight (Female)
    CHELIC
    SQH - Union straight
    CHELIC
    SQHJ - Nipple fitting
    CHELIC
    SQKP - Female branch A
    CHELIC
    SQLJ - Elbow nipple fitting
    CHELIC
    SQM - Branch double Y
    CHELIC
    SQMG - Bulkhead type pressure gauge fitting
    CHELIC
    SQF - Union
    CHELIC
    SQT - Branch T
    CHELIC
    SQMH - Bulkhead union
    CHELIC
    SQP - Female universal elbow
    CHELIC
    SQU - Branch Y
    CHELIC
    SQX - Cross
Previews
3D
Dimension
2D
Download CAD models